2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

035794

표 확장
EN
1/5
Part-number
CNSORDERNO
Type
TYP
Description
DESC
Info pdf
INFO
Weight
CNSMASSEXACT [kg]
1
2
3
4
5
6
035796
KRBE-014-8-G
Pressure regulator with continuous pressure supply G1/4 0,5-8 and integrated gauge
Info pdf
0.176
037316
KRBE-014-10-G
Pressure regulator with continuous pressure supply G1/4 0,5-10 and integrated gauge
Info pdf
0.176
035794
KRBE-014-4-G
Pressure regulator with continuous pressure supply G1/4 0,1-4 and integrated gauge
Info pdf
0.175
037280
KRBE-014-8-G
Pressure regulator with continuous pressure supply G1/4 0,5-8 and integrated gauge adaptor
Info pdf
0.173
037317
KRBE-014-10-G
Pressure regulator with continuous pressure supply G1/4 0,5-10 and integrated gauge adaptor
Info pdf
0.173
037281
KRBE-014-4-G
Pressure regulator with continuous pressure supply G1/4 0,1-4 and integrated gauge adaptor
Info pdf
0.172
압축된 표현 표시(6 제품)
주문번호035794
ShorttextFutura series
최근 변경26.08.2021 14:00:44
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties